Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22352.1020
![]() | Heavy-duty lifting element for quick and easy use, with moveable shackle and locking stud to provide protection against unintentional unlocking. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary. All versions are corrosion-protected. The version made of stainless steel is also resistant to corrosion and weathering, so it is also suitable for external use. In addition, the high-strength, precipitation-hardened pin makes extreme loads possible. |
Dimensions | Load capacity1) | Locating thread | Operating temperature range max. | Weight | Art. No. | ||||||||||||||
d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | F1 | F2 | F3 | ||||
-0.07 | |||||||||||||||||||
[mm] | [kN] | [mm] | [°C] | [g] | |||||||||||||||
Heat-treated steel | |||||||||||||||||||
M 8 | 12 | 6.62 | 21.5 | 17.8 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M 8 | 250 | 274 | 22352.0008 |
M10 | 14 | 8.35 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | M10 | 250 | 268 | 22352.0010 |
M12 | 17 | 10.07 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | M12 | 250 | 273 | 22352.0012 |
M14 | 17 | 11.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 7.8 | 4.2 | 2.9 | M14 | 250 | 279 | 22352.0014 |
M16 | 17 | 13.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | M16 | 250 | 284 | 22352.0016 |
M20 | 22 | 17.25 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | 36.0 | 56 | 114.0 | 26.0 | 17 | 16.6 | 7.7 | 5.8 | M20 | 250 | 586 | 22352.0020 |
M24 | 27 | 20.70 | 36.0 | 36.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 22 | 23.0 | 11.1 | 8.6 | M24 | 250 | 1187 | 22352.0024 |
M27 | 31 | 23.67 | 45.0 | 40.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 26 | 33.8 | 15.7 | 13.7 | M27 | 250 | 1546 | 22352.0027 |
M30 | 35 | 26.10 | 45.0 | 45.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 30 | 42.3 | 21.5 | 15.5 | M30 | 250 | 1596 | 22352.0030 |
Stainless steel | |||||||||||||||||||
M 8 | 12 | 6.62 | 21.5 | 17.8 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M 8 | 250 | 228 | 22352.1008 |
M10 | 14 | 8.35 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | M10 | 250 | 273 | 22352.1010 |
M12 | 17 | 10.07 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | M12 | 250 | 286 | 22352.1012 |
M16 | 17 | 13.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | M16 | 250 | 247 | 22352.1016 |
M20 | 22 | 17.25 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | 36.0 | 56 | 114.0 | 26.0 | 17 | 10.0 | 7.7 | 5.8 | M20 | 250 | 519 | 22352.1020 |
M24 | 27 | 20.70 | 36.0 | 36.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 22 | 23.0 | 11.1 | 8.6 | M24 | 250 | 1219 | 22352.1024 |
Part Number
|
---|
22352.1020 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Conflict Minerals free | REACH compliant | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | l10 (mm) | F1 (kN) | F2 (kN) | F3 (kN) | Locating thread (mm) | Pin part | Threaded element | Shackle | Nominal dimension | CE | Prop65 | RoHS-compliant | TÜV | d1 | d2 [-0.07] (mm) | Branch | Function | Preferential Origin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
282.41 € | 1 | 3 Days | M20 | - | - | 17.25 | 30 | - | 22 | 30 | 36.5 | 52.0 | 32.6 | 36.0 | 56.0 | 114.0 | 26.0 | 17.0 | 10.0 | 7.7 | 5.8 | M20 | Stainless steel 1.4542 | Stainless steel 1.4542 | Stainless steel 1.4571 | - | - | - | - | - | - | - | - | - | - | 519 |
Loading...
Temperature max.(°C) | 250 | Press button | Aluminium, orange, anodised | Spring | Stainless Steel |
---|
This page is Threaded Lifting Pins, self-locking, part number 22352.1020.
You can find the detail information about specifications and dimensions on part number 22352.1020.
Configure
Basic Attributes
Conflict Minerals free
REACH compliant
d4(mm)
Threaded element
Nominal dimension
CE
Prop65
RoHS-compliant
TÜV
d1
d2 [-0.07](mm)
Branch
Function
Preferential Origin
Type
Screw Nominal (M)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
l8(mm)
l9(mm)
l10(mm)
F1(kN)
F2(kN)
F3(kN)
Locating thread(mm)
Pin part
Shackle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22352.0014 |
22352.0016 |
22352.0020 |
22352.1024 |
22352.2008 |
22352.3008 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Conflict Minerals free | REACH compliant | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | l10 (mm) | F1 (kN) | F2 (kN) | F3 (kN) | Locating thread (mm) | Pin part | Threaded element | Shackle | Nominal dimension | CE | Prop65 | RoHS-compliant | TÜV | d1 | d2 [-0.07] (mm) | Branch | Function | Preferential Origin | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.38 € | 1 | 3 Days | M14 | - | - | 11.8 | 21.5 | - | 17 | 24 | 25.7 | 36 | 27 | 30 | 49 | 87.5 | 21.5 | 12.0 | 7.8 | 4.2 | 2.9 | M14 | Heat-treated steel | Stainless steel 1.4542 | Heat-treated steel | - | - | - | - | - | - | - | - | - | - | 279 | |||
196.63 € | 1 | 2 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
216.86 € | 1 | 3 Days | M20 | - | - | 17.25 | 30 | - | 22 | 30 | 36.5 | 52.0 | 32.6 | 36.0 | 56.0 | 114.0 | 26.0 | 17.0 | 16.6 | 7.7 | 5.8 | M20 | Heat-treated steel | Stainless steel 1.4542 | Heat-treated steel | - | - | - | - | - | - | - | - | - | - | 586 | |||
350.00 € | 1 | 3 Days | M24 | - | - | 20.7 | 36 | - | 27 | 36 | 42.0 | 60.0 | 50.6 | 49.8 | 82.0 | 152.0 | 36.0 | 22.0 | 23.0 | 11.1 | 8.6 | M24 | Stainless steel 1.4542 | Stainless steel 1.4542 | Stainless steel 1.4571 | - | - | - | - | - | - | - | - | - | - | 1219 | |||
- | 183.91 € | 1 | 4 Days | - | Free from Conflict Minerals | Contains SVHC substances >0,1% w/w | - | 21.5 | 8.1 | 13.9 | 17.6 | 19.5 | 34.6 | 27 | 30 | 49 | 82.3 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M8 | Heat-treated steel, tempered, manganese phosphated | Stainless steel 1.4542, precipitation-hardened | Heat-treated steel, tempered, manganese phosphated | d1=M8 / l1=13.9 mm / Heat-treated steel | Yes | Contains Proposition 65 substances | RoHS compliant | Yes | M8 | 6.62 | drive elements, transmission, gear wheels / plant, apparatus and equipment construction / pumps, compressors / engine manufacturing / machine tools / tool making / construction and building material machines | transport / lift / position / secure / connect / couple | CE | 227 | ||
- | 240.17 € | 1 | 4 Days | - | Free from Conflict Minerals | Contains SVHC substances >0,1% w/w | - | 21.5 | 8.1 | 13.9 | 17.6 | 19.5 | 34.6 | 27 | 30 | 49 | 82.3 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M8 | Stainless steel 1.4542, precipitation-hardened | Stainless steel 1.4542, precipitation-hardened | Stainless steel 1.4571 | d1=M8 / l1=13.9 mm / Stainless steel | Yes | Contains Proposition 65 substances | RoHS compliant | Yes | M8 | 6.62 | drive elements, transmission, gear wheels / plant, apparatus and equipment construction / pumps, compressors / engine manufacturing / machine tools / tool making / construction and building material machines | transport / lift / position / secure / connect / couple | CE | 227 |