Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N570/40/48/172
Sales Operation | Bushing |
---|
This page is Closed Guide Bush with Wiper Seals, part number N570/40/48/172.
You can find the detail information about specifications and dimensions on part number N570/40/48/172.
Configure
Basic Attributes
dw(mm)
d1(mm)
dB(mm)
L1(mm)
L3(mm)
e(mm)
m(mm)
n(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N570/15/21/92 |
N570/16/22/92 |
N570/20/26/112 |
N570/50/60/150 |
N570/50/60/210 |
N570/63/73/180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | dw (mm) | d1 (mm) | dB (mm) | L1 (mm) | L3 (mm) | e (mm) | m (mm) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
167.03 € | 1 | 12 Days | 15 | 21 | 30 | 92 | 74 | 66 | 8 | 19 | ||
171.34 € | 1 | 12 Days | 16 | 22 | 30 | 92 | 74 | 66 | 8 | 19 | ||
191.37 € | 1 | 12 Days | 20 | 26 | 35 | 112 | 96 | 83 | 8 | 22 | ||
370.57 € | 1 | 12 Days | 50 | 60 | 77 | 150 | 123 | 110 | 12 | 31 | ||
444.55 € | 1 | 12 Days | 50 | 60 | 77 | 210 | 183 | 170 | 12 | 31 | ||
556.66 € | 1 | 12 Days | 63 | 73 | 90 | 180 | 150 | 138 | 15 | 34 |