Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
1,378.04 € | 1 | 4 Days | 110 | 200 | 38 | Floating bearing. outer ring removable on both sides | 7316576623202 | 5532.0 | ||
1,384.58 € | 1 | 4 Days | 120 | 215 | 40 | Floating bearing. outer ring removable on both sides | 7316576626098 | 6512.0 | ||
- | 1 | Quote | 60 | 130 | 31 | Floating bearing. outer ring removable on both sides | 7316576624452 | 2534.0 | ||
637.69 € | 1 | 4 Days | 70 | 150 | 35 | Floating bearing. outer ring removable on both sides | 7316576624063 | 3233.0 | ||
697.86 € | 1 | 4 Days | 75 | 160 | 37 | Floating bearing. outer ring removable on both sides | 7316576624223 | 3785.0 | ||
836.37 € | 1 | 4 Days | 80 | 170 | 39 | Floating bearing. outer ring removable on both sides | 7316576624841 | 4394.0 | ||
839.46 € | 1 | 17 Days | 85 | 180 | 41 | Floating bearing. outer ring removable on both sides | 7316576624261 | 5468.0 | ||
1,049.25 € | 1 | 4 Days | 95 | 200 | 45 | Floating bearing. outer ring removable on both sides | 7316576625725 | 6932.0 | ||
1,282.00 € | 1 | 4 Days | 100 | 215 | 47 | Floating bearing. outer ring removable on both sides | 7316576626838 | 8485.0 | ||
1,751.00 € | 1 | 4 Days | 110 | 240 | 50 | Floating bearing. outer ring removable on both sides | 7316577042422 | 11700.0 | ||
550.95 € | 1 | 4 Days | 90 | 160 | 30 | support bearing (axial displacem.). I R removable on 1 side | 7316576624209 | 2790.0 | ||
630.64 € | 1 | 4 Days | 100 | 180 | 34 | support bearing (axial displacem.). I R removable on 1 side | 7316577728456 | 4091.0 | ||
370.83 € | 1 | 4 Days | 65 | 140 | 33 | support bearing (axial displacem.). I R removable on 1 side | 7316576624445 | 2685.0 | ||
419.75 € | 1 | 4 Days | 70 | 150 | 35 | support bearing (axial displacem.). I R removable on 1 side | 7316576623790 | 3228.0 | ||
868.13 € | 1 | 4 Days | 100 | 215 | 47 | support bearing (axial displacem.). I R removable on 1 side | 7316576628450 | 8675.0 | ||
131.87 € | 1 | 17 Days | 35 | 72 | 17 | Floating bearing. inner ring removable on both sides | 7316576621680 | 340.0 | ||
205.73 € | 1 | 17 Days | 50 | 90 | 20 | Floating bearing. inner ring removable on both sides | 7316576624100 | 572.0 | ||
214.61 € | 1 | 17 Days | 55 | 100 | 21 | Floating bearing. inner ring removable on both sides | 7316576623219 | 765.0 | ||
227.15 € | 1 | 4 Days | 60 | 110 | 22 | Floating bearing. inner ring removable on both sides | - | 930.0 | ||
241.30 € | 1 | 4 Days | 65 | 120 | 23 | Floating bearing. inner ring removable on both sides | 7316576624247 | 1200.0 | ||
266.64 € | 1 | 4 Days | 70 | 125 | 24 | Floating bearing. inner ring removable on both sides | 7316570918953 | 1321.0 | ||
343.08 € | 1 | 4 Days | 85 | 150 | 28 | Floating bearing. inner ring removable on both sides | 7316576623592 | 2157.0 | ||
367.14 € | 1 | 4 Days | 90 | 160 | 30 | Floating bearing. inner ring removable on both sides | 7316577040602 | 2734.0 | ||
459.42 € | 1 | 4 Days | 95 | 170 | 32 | Floating bearing. inner ring removable on both sides | 7316576625244 | 3320.0 | ||
197.53 € | 1 | 17 Days | 50 | 90 | 23 | Floating bearing. inner ring removable on both sides | 7316570234428 | 658.0 | ||
607.61 € | 1 | 4 Days | 110 | 200 | 38 | Floating bearing. inner ring removable on both sides | 7316576624315 | 5433.0 | ||
1,798.13 € | 1 | Quote | 150 | 270 | 73 | Floating bearing. inner ring removable on both sides | 7316577720986 | 18500.0 | ||
765.37 € | 1 | 4 Days | 130 | 230 | 40 | Floating bearing. inner ring removable on both sides | 7316576625862 | 7415.0 | ||
1,014.68 € | 1 | 4 Days | 140 | 250 | 42 | Floating bearing. inner ring removable on both sides | - | 9405.0 | ||
1,064.92 € | 1 | 4 Days | 150 | 270 | 45 | Floating bearing. inner ring removable on both sides | - | 11670.0 | ||
174.52 € | 1 | 17 Days | 40 | 90 | 23 | Floating bearing. inner ring removable on both sides | 7316576623981 | 769.0 | ||
187.85 € | 1 | 17 Days | 45 | 100 | 25 | Floating bearing. inner ring removable on both sides | 7316576623868 | 998.0 | ||
189.20 € | 1 | 4 Days | 50 | 110 | 27 | Floating bearing. inner ring removable on both sides | 7316576623523 | 1313.0 | ||
316.12 € | 1 | 4 Days | 75 | 160 | 37 | Floating bearing. inner ring removable on both sides | 7316576624308 | 3792.0 | ||
482.05 € | 1 | 4 Days | 85 | 180 | 41 | Floating bearing. inner ring removable on both sides | 7316576624117 | 5412.0 | ||
488.70 € | 1 | 4 Days | 90 | 190 | 43 | Floating bearing. inner ring removable on both sides | 7316576623486 | 6026.0 | ||
564.59 € | 1 | 4 Days | 95 | 200 | 45 | Floating bearing. inner ring removable on both sides | 7316576624155 | 7107.0 | ||
636.40 € | 1 | 4 Days | 100 | 215 | 47 | Floating bearing. inner ring removable on both sides | 7316576625916 | 8500.0 | ||
810.97 € | 1 | 4 Days | 110 | 240 | 50 | Floating bearing. inner ring removable on both sides | 7316576624797 | 11600.0 | ||
1,129.78 € | 1 | 4 Days | 120 | 260 | 55 | Floating bearing. inner ring removable on both sides | 7316576628467 | 14640.0 | ||
1,417.60 € | 1 | 17 Days | 130 | 280 | 58 | Floating bearing. inner ring removable on both sides | 7316576625510 | 17950.0 | ||
1,916.00 € | 1 | 4 Days | 150 | 320 | 65 | Floating bearing. inner ring removable on both sides | 7316576628481 | 26300.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +150 °C |