Cylindrical roller bearings ECMBP6 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N311 ECMBP6

Part Number
N311 ECMBP6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

420.38 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 55 O.D. D(mm) 120 Width B(mm) 29
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides EAN 7316577031129 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 1707.0

This page is Cylindrical roller bearings ECMBP6 Series, part number N311 ECMBP6.
You can find the detail information about specifications and dimensions on part number N311 ECMBP6.

Tech Support