Cylindrical roller bearings ECNMC3VM014 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP314 ECNMC3VM014

Part Number
NUP314 ECNMC3VM014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

650.94 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 150 Width B(mm) 35
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Fixed bearing EAN 7316570792263 Outer ring Ring groove on outer ring
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 3334.0

This page is Cylindrical roller bearings ECNMC3VM014 Series, part number NUP314 ECNMC3VM014.
You can find the detail information about specifications and dimensions on part number NUP314 ECNMC3VM014.

Tech Support