Cylindrical roller bearings K.TN9SPW33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3018 K.TN9SPW33
NN3024 K.TN9SPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

558.17 €

1 4 Days 901403773165766202492030.0

962.12 €

1 4 Days 1201804673165766202873670.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing
Temperature range -30 to +120 °C

Tech Support