Cylindrical roller bearings K.TNSPW33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3012 K.TNSPW33

Part Number
NN3012 K.TNSPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

406.38 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 95 Width B(mm) 26
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides EAN 7316576611179 Outer ring Lubrication groove with lubricating holes on outer ring
Seal None open bearing Temperature range -30 to +120 °C Weight(g) 624.0

This page is Cylindrical roller bearings K.TNSPW33 Series, part number NN3012 K.TNSPW33.
You can find the detail information about specifications and dimensions on part number NN3012 K.TNSPW33.

Tech Support