Spherical roller bearings EJAVA405 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22316 EJAVA405
22319 EJAVA405
22320 EJAVA405
22322 EJAVA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

354.60 €

1 4 Days 801705873165706951376386.0

534.27 €

1 4 Days 9520067731657069904310240.0

641.23 €

1 4 Days 10021573731657073912113240.0

891.63 €

1 4 Days 11024080731657015310118030.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 6 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing Temperature range -30 to +200 °C
Version For vibrating load

Tech Support