Spherical roller bearings K.CJAWVA405 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22324 K.CJAWVA405
22328 K.CJAWVA405
22334 K.CJAWVA405
22336 K.CJAWVA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,210.10 €

1 4 Days 12026086731657054297421750.0

1,755.50 €

1 4 Days 140300102731657031212634300.0

3,125.20 €

1 4 Days 170360120731657041410357900.0

3,791.68 €

1 4 Days 180380126731657004276467700.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 6 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing Temperature range -30 to +200 °C
Version For vibrating load

Tech Support