Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24024 K30.CCW33 |
24026 K30.CCW33 |
24032 K30.CCW33 |
24034 K30.CCW33 |
24036 K30.CCW33 |
24038 K30.CCW33 |
24040 K30.CCW33 |
24122 K30.CCW33 |
24138 K30.CCW33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
572.17 € | 1 | 4 Days | 120 | 180 | 60 | 7316577016324 | 5140.0 | ||
678.20 € | 1 | 4 Days | 130 | 200 | 69 | 7316577745873 | 7565.0 | ||
1,143.04 € | 1 | 4 Days | 160 | 240 | 80 | 7316577298386 | 12200.0 | ||
1,331.13 € | 1 | 4 Days | 170 | 260 | 90 | 7316577655592 | 16630.0 | ||
1,563.14 € | 1 | 4 Days | 180 | 280 | 100 | 7316570830873 | 22150.0 | ||
1,670.95 € | 1 | 4 Days | 190 | 290 | 100 | 7316577064011 | 23250.0 | ||
1,879.43 € | 1 | 4 Days | 200 | 310 | 109 | 7316571051475 | 31139.0 | ||
554.58 € | 1 | 4 Days | 110 | 180 | 69 | 7316577016454 | 6720.0 | ||
2,102.65 € | 1 | 4 Days | 190 | 320 | 128 | - | 40800.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:30) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +200 °C | Version | Standard version |