Tapered roller bearings EHA3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BFSB353263 EHA3

Part Number
BFSB353263 EHA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.38 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 44.8 O.D. D(mm) 80 Width B(mm) 16.5
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316570070163 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 368.0

This page is Tapered roller bearings EHA3 Series, part number BFSB353263 EHA3.
You can find the detail information about specifications and dimensions on part number BFSB353263 EHA3.

Tech Support