Tapered roller bearings J1QCL7ADF Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31316 J1QCL7ADF

Part Number
31316 J1QCL7ADF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,273.10 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 80 O.D. D(mm) 170 Width B(mm) 85
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement In X-arrangement matched bearing set ><
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 8650.0

This page is Tapered roller bearings J1QCL7ADF Series, part number 31316 J1QCL7ADF.
You can find the detail information about specifications and dimensions on part number 31316 J1QCL7ADF.

Tech Support