Tapered roller bearings QCLN Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T2ED055 QCLN

Part Number
T2ED055 QCLN
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316571304281 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 1687.0

This page is Tapered roller bearings QCLN Series, part number T2ED055 QCLN.
You can find the detail information about specifications and dimensions on part number T2ED055 QCLN.

Tech Support