Toroidial roller bearings C3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2218 C3

Part Number
C2218 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

453.57 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 90 O.D. D(mm) 160 Width B(mm) 40
Precision (JIS) Grade 5 Bore Cylindrical Cage Sheet steel cage
Clearance Slightly increased radial clearance EAN 7316577759498 Seal None open bearing
Temperature range -30 to +200 °C Weight(g) 3320.0

This page is Toroidial roller bearings C3 Series, part number C2218 C3.
You can find the detail information about specifications and dimensions on part number C2218 C3.

Tech Support