Toroidial roller bearings K.C3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C2216 K.C3
C2220 K.C3
C2222 K.C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

419.51 €

1 4 Days 8014033-1992.0

553.30 €

1 4 Days 1001804673165777595734745.0

680.27 €

1 4 Days 1102005373165712067456817.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Tapered (1:12) Cage Sheet steel cage
Clearance Slightly increased radial clearance Seal None open bearing Temperature range -30 to +200 °C

Tech Support