Plummer block housings / Composite / Outer diameter 164mm (Part Numbers)

Plummer block housings / Composite / Outer diameter 164mm
[Specifications]
・Material: Composite
・Outer diameter(mm): 164
・eClass code: 23-05-08-02

Pillow (plummer) block housings are designed to accommodate an insert bearing. Housings made of composite materials are lightweight but robust and have excellent corrosion resistance. They are suitable for most applications and can be bolted directly to a support surface.

[Features]
・Excellent corrosion resistance
・Tolerant of high and low temperatures
・Lightweight
・Recyclable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYK507

Part Number
SYK507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.88 €

1 17 Days

Loading...

  1. 1

Basic information

Material Composite Outer diameter(mm) 164 Splitting Non-split
Width(mm) 45 Weight(g) 240.0 GTIN/EAN 7316577711816

This page is Plummer block housings / Composite / Outer diameter 164mm, part number SYK507.
You can find the detail information about specifications and dimensions on part number SYK507.

Tech Support