Angular contact ball bearings / single row / contact angle 40° / series BECCM / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7312 BECCM
7313 BECCM
7316 BECCM
7317 BECCM
7322 BECCM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

316.83 €

1 4 Days 60130317316577150714-20 to +150 degrees1880.0

332.32 €

1 4 Days 65140337316577150752-20 to +150 degrees2310.0

518.43 €

1 4 Days 8017039--20 to +150 degrees4032.0

675.73 €

1 4 Days 85180417316571211435-20 to +150 degrees4738.0

1,565.70 €

1 4 Days 110240507316577151377-20 to +200 degrees10814.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

Tech Support