Angular contact ball bearings / single row / contact angle 40° / series BEY / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7205 BEY

Part Number
7205 BEY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.43 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 25
Outer Diameter D(φ) 52 Width B(mm) 15 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees EAN 7316576649783
Seal None open bearing Temperature range -20 to +150 degrees Weight(g) 135.0

Tech Support