Angular contact ball bearings / single row / contact angle 40° / series BM / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7408 BM

Part Number
7408 BM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

271.57 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 40
Outer Diameter D(φ) 110 Width B(mm) 27 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees EAN 7316576651243
Seal None open bearing Temperature range -20 to +150 degrees Weight(g) 1360.0

This page is Angular contact ball bearings / single row / contact angle 40° / series BM / SKF, part number 7408 BM.
You can find the detail information about specifications and dimensions on part number 7408 BM.

Tech Support