Angular contact ball bearings / single row / series CGA / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSA208 CGA
BSD3062 CGA
BSD3572 CGA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Preload Weight
(g)

273.32 €

1 4 Days 4080187316574506675-431.0

139.87 €

1 12 Days 306215-Light preload211.0

209.33 €

1 17 Days 3572157316570098464Light preload294.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Cage Polyamide cage
Operating direction two-sided effective Seal None open bearing Temperature range -20 to +120 degrees

Tech Support