Angular contact ball bearings / double row / BTWxx / series CTN9SP / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTW45 CTN9SP
BTW50 CTN9SP
BTW60 CTN9SP
BTW95 CTN9SP
BTW120 CTN9SP
BTW130 CTN9SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

770.25 €

1 4 Days 4575387316574690633581.0

857.50 €

1 17 Days 5080387316574711642635.0

951.47 €

1 4 Days 60954473165747674271020.0

1,313.20 €

1 4 Days 951456073165753143163070.0

1,897.93 €

1 17 Days 1201807273165748304595620.0

2,042.07 €

1 4 Days 1302008473165747725827604.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Cage Polyamide cage
Operating direction two-sided effective Seal None open bearing Temperature range -20 to +120 degrees

Tech Support