Deep groove ball bearings / single row / outer ring with circlip / 2RS1 / 2RS1NRC3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6008 -2RS1NRC3
6206-2RS1NRC3
6207 -2RS1NRC3
6306 -2RS1NRC3
6308 -2RS1NRC3
6309 -2RS1NRC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

43.60 €

1 17 Days Grade 6406815-214.0

19.63 €

1 17 Days Grade 63062167316571403144205.0

43.45 €

1 4 Days Grade 63572177316575802554288.0

54.64 €

1 17 Days Grade 63072197316571211992360.0

71.08 €

1 4 Days -4090237316576681813646.0

67.68 €

1 4 Days Grade 645100257316570021660868.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type With Groove for Retaining Ring Outer Ring With Outer Ring
Number of Bearing Ring Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Temperature range -20 to +120 degrees

Tech Support