Deep groove ball bearings / single row / 2RSH / 2RSH / SKF / I.D. D(φ6~25) (Part Numbers)

Deep groove ball bearings / single row / 2RSH / 2RSH / SKF / I.D. D(φ6~25)
[Specifications]
・I.D. D(φ): 6~25
・Outer Diameter D(φ): 19~52
・Accuracy (JIS): Grade 5

The 2RSH seal design has the advantage of being more resistant to washout (high-pressure cleaning) that happens in paper machines, and so this will increase service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -2RSH
6001 -2RSH
6002 -2RSH
6003 -2RSH
6004 -2RSH
6005 -2RSH
607 -2RSH
608 -2RSH
609 -2RSH
6200 -2RSH
6201 -2RSH
6202 -2RSH
6203 -2RSH
6204 -2RSH
6205 -2RSH
626 -2RSH
627 -2RSH
629 -2RSH
6301 -2RSH
6302 -2RSH
6303 -2RSH
6304 -2RSH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

3.80 €

1 7 Days 10268-19.0

4.07 €

1 7 Days 12288-21.0

4.48 €

1 7 Days 15329-29.0

4.70 €

1 7 Days 173510-38.0

5.22 €

1 7 Days 204212-66.0

5.98 €

1 7 Days 254712-79.0

3.50 €

1 7 Days 7196-8.0

2.77 €

1 4 Days 8227731657184407712.0

3.63 €

1 7 Days 9247-14.0

3.80 €

1 7 Days 10309-32.0

3.97 €

1 7 Days 123210-37.0

4.27 €

1 7 Days 153511-45.0

4.80 €

1 7 Days 174012-65.0

5.65 €

1 7 Days 204714-106.0

6.73 €

1 7 Days 255215-130.0

2.90 €

1 4 Days 6196-8.0

3.50 €

1 12 Days 7227-12.0

3.68 €

1 7 Days 9268-19.0

5.18 €

1 7 Days 123712-60.0

5.58 €

1 7 Days 154213-82.0

6.33 €

1 7 Days 174714-112.0

7.48 €

1 Quote 205215-144.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

Tech Support