Deep groove ball bearings / single row / 2RSH / 2RSHC3GJN / SKF / I.D. D(φ8~25) (Part Numbers)

Deep groove ball bearings / single row / 2RSH / 2RSHC3GJN / SKF / I.D. D(φ8~25)
[Specifications]
・I.D. D(φ): 8~25
・Outer Diameter D(φ): 22~52
・Accuracy (JIS): Grade 5

The 2RSH seal design has the advantage of being more resistant to washout (high-pressure cleaning) that happens in paper machines, and so this will increase service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -2RSHC3GJN
6001 -2RSHC3GJN
6002 -2RSHC3GJN
6003 -2RSHC3GJN
6004 -2RSHC3GJN
6005 -2RSHC3GJN
608 -2RSHC3GJN
6200-2RSHC3GJN
6201 -2RSHC3GJN
6203 -2RSHC3GJN
6204 -2RSHC3GJN
6205 -2RSHC3GJN
629 -2RSHC3GJN
6301 -2RSHC3GJN
6302 -2RSHC3GJN
6303-2RSHC3GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.48 €

1 17 Days 10268731657183944819.0

11.27 €

1 17 Days 12288-21.0

12.35 €

1 12 Days 15329-29.0

12.97 €

1 12 Days 173510731657181544239.0

14.53 €

1 12 Days 204212731657181590968.0

16.53 €

1 12 Days 254712731657181689079.0

9.90 €

1 17 Days 8227-12.0

10.50 €

1 17 Days 10309-32.0

10.95 €

1 12 Days 123210-37.0

13.28 €

1 17 Days 174012-65.0

15.58 €

1 12 Days 2047147316571819587106.0

18.22 €

1 12 Days 2552157316571820705129.0

10.13 €

1 17 Days 9268731657184003119.0

14.28 €

1 17 Days 123712731657182141260.0

15.58 €

1 17 Days 154213-83.0

17.67 €

1 17 Days 1747147316572075654112.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

Tech Support