Deep groove ball bearings / single row / 2RZ / SKF / I.D. D(φ5~140) (Part Numbers)

Deep groove ball bearings / single row / 2RZ / SKF / I.D. D(φ5~140)
[Specifications]
・I.D. D(φ): 5~140
・Outer Diameter D(φ): 16~175
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Non-contact seal, NBR, on one or both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61804 -2RZ
61806 -2RZ
61807 -2RZ
61809 -2RZ
61811 -2RZ
61815 -2RZ
61816 -2RZ
61817 -2RZ
61820 -2RZ
61821 -2RZ
61822 -2RZ
61824 -2RZ
61826 -2RZ
61828 -2RZ
61902 -2RZ
61905 -2RZ
61906 -2RZ
61907 -2RZ
61908 -2RZ
61909 -2RZ
625 -2RZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

17.48 €

1 12 Days Grade 520327731657709519017.0

25.95 €

1 12 Days Grade 530427-25.0

34.58 €

1 17 Days Grade 535477731657709525131.0

48.65 €

1 17 Days Grade 645587731657712165347.0

67.38 €

1 17 Days Grade 655729731657761160480.0

120.83 €

1 17 Days Grade 67595107316577100429143.0

133.73 €

1 17 Days Grade 680100107316577100443150.0

145.63 €

1 4 Days Grade 685110137316577100467270.0

190.09 €

1 4 Days Grade 0100125137316577100481310.0

202.45 €

1 4 Days Grade 0105130137316577100962325.0

242.34 €

1 4 Days Grade 0110140167316577100504495.0

238.98 €

1 4 Days Grade 0120150167316577100528534.0

285.20 €

1 4 Days Grade 0130165187316577121738765.0

319.36 €

1 4 Days Grade 0140175187316577121745840.0

14.20 €

1 12 Days Grade 515287731657774245218.0

22.35 €

1 12 Days Grade 525429731657773656743.0

26.30 €

1 7 Days Grade 530479731657663928947.0

40.15 €

1 7 Days Grade 6355510731657034062479.0

53.98 €

1 17 Days Grade 6406212-115.0

49.64 €

1 4 Days Grade 64568127316577742469133.0

6.27 €

1 17 Days Grade 5516573165702188555.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Non-contact seal on both sides
Temperature range -20 to +120 degrees

Tech Support