Deep groove ball bearings / single row / ATN9 / SKF / I.D. D(φ15~75) (Part Numbers)

Deep groove ball bearings / single row / ATN9 / SKF / I.D. D(φ15~75)
[Specifications]
・I.D. D(φ): 15~75
・Outer Diameter D(φ): 42~130
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Deviating or modified internal design Reinforced ball set
・Glass fibre reinforced PA66 cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4205 ATN9
4208 ATN9
4214 ATN9
4215 ATN9
4302 ATN9
4303 ATN9
4304 ATN9
4307 ATN9
4308 ATN9
4309 ATN9
4311 ATN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

28.90 €

1 12 Days Grade 52552187316577004420161.0

49.62 €

1 17 Days Grade 64080237316577004451492.0

149.62 €

1 Quote Grade 0701253173165772968941490.0

175.42 €

1 Quote Grade 0751303173165770045121560.0

33.70 €

1 Quote Grade 51542177316577004543116.0

35.73 €

1 17 Days Grade 51747197316577004550158.0

37.00 €

1 Quote Grade 52052217316577004567204.0

58.52 €

1 Quote Grade 63580317316577004598667.0

74.27 €

1 17 Days Grade 64090337316577004604931.0

184.52 €

1 Quote Grade 6451003673165770046111240.0

239.60 €

1 Quote Grade 0551204373165772969242090.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Double Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support