Deep groove ball bearings / single row / C3VL0241 / SKF / I.D. D(φ45~130) (Part Numbers)

Deep groove ball bearings / single row / C3VL0241 / SKF / I.D. D(φ45~130)
[Specifications]
・I.D. D(φ): 45~130
・Outer Diameter D(φ): 100~240
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Radial internal clearance greater than Normal
・External surfaces of the outer ring are coated – standard layer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6215 C3VL0241
6216 C3VL0241
6218 C3VL0241
6219 C3VL0241
6220 C3VL0241
6222 C3VL0241
6224 C3VL0241
6226 C3VL0241
6309 C3VL0241
6312 C3VL0241
6314 C3VL0241
6315 C3VL0241
6316 C3VL0241
6317 C3VL0241
6318 C3VL0241
6320 C3VL0241
6322 C3VL0241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

757.78 €

1 4 Days Grade 0751302573165722066761195.0

774.40 €

1 4 Days Grade 08014026-1426.0

1,004.55 €

1 4 Days Grade 09016030-2140.0

1,126.51 €

1 4 Days Grade 0951703273165722067062492.0

1,201.83 €

1 4 Days Grade 010018034-3032.0

1,598.57 €

1 4 Days Grade 01102003873165722067134248.0

1,786.83 €

1 4 Days Grade 01202154073165720951025268.0

1,917.70 €

1 4 Days Grade 013023040-5760.0

774.17 €

1 4 Days Grade 645100257316573711612817.0

697.92 €

1 4 Days Grade 0601303173165716640191675.0

891.88 €

1 4 Days Grade 0701503573165716640262503.0

1,031.78 €

1 4 Days Grade 0751603773165716640333036.0

1,089.52 €

1 4 Days Grade 0801703973165716640403542.0

1,082.57 €

1 4 Days Grade 0851804173165722067444070.0002

1,141.45 €

1 4 Days Grade 09019043-4903.0

1,422.62 €

1 4 Days Grade 01002154773165716640576984.0

1,732.48 €

1 4 Days Grade 01102405073165722067689318.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation Current insulation of outer surfaces of O R (up to 1000V) Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support