Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
54.22 € | 1 | 4 Days | Grade 6 | 30 | 62 | 16 | 7316577055576 | 210.0 | ||
57.80 € | 1 | 4 Days | Grade 6 | 35 | 72 | 17 | 7316576679537 | 309.0 | ||
54.83 € | 1 | 4 Days | Grade 6 | 40 | 80 | 18 | 7316576679605 | 399.0 | ||
73.15 € | 1 | 4 Days | Grade 6 | 45 | 85 | 19 | 7316576679674 | 447.0 | ||
86.80 € | 1 | 4 Days | Grade 6 | 50 | 90 | 20 | 7316576679735 | 499.0 | ||
99.52 € | 1 | 4 Days | Grade 6 | 55 | 100 | 21 | 7316576679797 | 666.0 | ||
119.59 € | 1 | 17 Days | Grade 6 | 60 | 110 | 22 | 7316576679858 | 844.0 | ||
143.43 € | 1 | 4 Days | Grade 0 | 65 | 120 | 23 | 7316576679926 | 1100.0 | ||
176.40 € | 1 | 4 Days | Grade 0 | 70 | 125 | 24 | 7316576679988 | 1200.0 | ||
218.67 € | 1 | 4 Days | Grade 0 | 80 | 140 | 26 | 7316576680106 | 1474.0 | ||
290.23 € | 1 | 4 Days | Grade 0 | 85 | 150 | 28 | 7316576680144 | 1805.0 | ||
68.12 € | 1 | 4 Days | Grade 6 | 30 | 72 | 19 | 7316576680229 | 370.0 | ||
78.70 € | 1 | 4 Days | Grade 6 | 40 | 90 | 23 | 7316576680342 | 681.0 | ||
98.48 € | 1 | 4 Days | Grade 6 | 45 | 100 | 25 | 7316576680410 | 904.0 | ||
122.65 € | 1 | 4 Days | Grade 6 | 50 | 110 | 27 | 7316576680472 | 1163.0 | ||
183.08 € | 1 | 4 Days | Grade 0 | 60 | 130 | 31 | 7316576680601 | 1890.0 | ||
224.12 € | 1 | 4 Days | Grade 0 | 65 | 140 | 33 | 7316576680663 | 2270.0 | ||
283.44 € | 1 | 4 Days | Grade 0 | 70 | 150 | 35 | 7316576609954 | 2560.0 | ||
6.28 € | 1 | 17 Days | Grade 5 | 12 | 28 | 8 | 7316577658098 | 21.0 | ||
6.88 € | 1 | 17 Days | Grade 5 | 15 | 32 | 9 | 7316577094063 | 29.0 | ||
7.27 € | 1 | 17 Days | Grade 5 | 17 | 35 | 10 | 7316577094070 | 38.0 | ||
8.05 € | 1 | 17 Days | Grade 5 | 20 | 42 | 12 | 7316571017884 | 66.0 | ||
9.22 € | 1 | 17 Days | Grade 5 | 25 | 47 | 12 | 7316577067012 | 77.0 | ||
11.57 € | 1 | 17 Days | Grade 6 | 30 | 55 | 13 | 7316577297181 | 115.0 | ||
14.05 € | 1 | 17 Days | Grade 6 | 35 | 62 | 14 | 7316577096548 | 150.0 | ||
23.35 € | 1 | 17 Days | Grade 6 | 45 | 75 | 16 | 7316577061843 | 239.0 | ||
27.05 € | 1 | 17 Days | Grade 6 | 50 | 80 | 16 | 7316577314833 | 261.0 | ||
39.67 € | 1 | 17 Days | Grade 6 | 60 | 95 | 18 | 7316577061874 | 405.0 | ||
52.07 € | 1 | 17 Days | Grade 6 | 65 | 100 | 18 | 7316577612885 | 436.0 | ||
66.10 € | 1 | 17 Days | Grade 6 | 70 | 110 | 20 | 7316571152202 | 608.0 | ||
75.68 € | 1 | 17 Days | Grade 0 | 75 | 115 | 20 | 7316577740496 | 642.0 | ||
92.20 € | 1 | 17 Days | Grade 0 | 80 | 125 | 22 | 7316577061911 | 864.0 | ||
104.87 € | 1 | 17 Days | Grade 0 | 85 | 130 | 22 | 7316577098917 | 910.0 | ||
124.28 € | 1 | 4 Days | Grade 0 | 95 | 145 | 24 | 7316570313222 | 1222.0 | ||
138.71 € | 1 | 4 Days | Grade 0 | 100 | 150 | 24 | 7316576623080 | 1249.0 | ||
214.17 € | 1 | 4 Days | Grade 0 | 110 | 170 | 28 | 7316576621505 | 1968.0 | ||
228.53 € | 1 | 4 Days | Grade 0 | 120 | 180 | 28 | 7316576621581 | 2115.0 | ||
5.28 € | 1 | 17 Days | Grade 5 | 7 | 19 | 6 | 7316577662545 | 8.0 | ||
5.22 € | 1 | 17 Days | Grade 5 | 8 | 22 | 7 | 7316570753028 | 12.0 | ||
5.42 € | 1 | 17 Days | Grade 5 | 9 | 24 | 7 | 7316577662552 | 14.0 | ||
6.87 € | 1 | 17 Days | Grade 5 | 10 | 30 | 9 | 7316570185591 | 31.0 | ||
7.70 € | 1 | 17 Days | Grade 5 | 15 | 35 | 11 | 7316577090027 | 46.0 | ||
8.65 € | 1 | 17 Days | Grade 5 | 17 | 40 | 12 | 7316577740762 | 63.0 | ||
10.13 € | 1 | 12 Days | Grade 5 | 20 | 47 | 14 | 7316577297433 | 104.0 | ||
11.90 € | 1 | 12 Days | Grade 5 | 25 | 52 | 15 | 7316577067791 | 127.00001 | ||
15.45 € | 1 | 17 Days | Grade 6 | 30 | 62 | 16 | 7316577740991 | 196.0 | ||
20.83 € | 1 | 12 Days | Grade 6 | 35 | 72 | 17 | 7316575801205 | 285.0 | ||
33.72 € | 1 | 17 Days | Grade 6 | 45 | 85 | 19 | 7316577737854 | 409.0 | ||
39.90 € | 1 | 17 Days | Grade 6 | 50 | 90 | 20 | 7316577094094 | 451.0 | ||
41.12 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | 7316577302724 | 600.0 | ||
57.45 € | 1 | 17 Days | Grade 6 | 60 | 110 | 22 | 7316577738110 | 768.0 | ||
82.35 € | 1 | 17 Days | Grade 0 | 65 | 120 | 23 | 7316577738219 | 1003.99994 | ||
91.63 € | 1 | 17 Days | Grade 0 | 70 | 125 | 24 | 7316577613073 | 1073.0 | ||
107.05 € | 1 | 4 Days | Grade 0 | 80 | 140 | 26 | 7316577738424 | 1454.0 | ||
130.53 € | 1 | 4 Days | Grade 0 | 85 | 150 | 28 | 7316577738462 | 1779.0 | ||
181.17 € | 1 | 4 Days | Grade 0 | 90 | 160 | 30 | 7316577099150 | 2204.0 | ||
228.96 € | 1 | 4 Days | Grade 0 | 95 | 170 | 32 | 7316576624971 | 2620.0 | ||
234.30 € | 1 | 4 Days | Grade 0 | 100 | 180 | 34 | 7316576621000 | 3140.0 | ||
383.25 € | 1 | 4 Days | Grade 0 | 110 | 200 | 38 | 7316576624711 | 4411.0 | ||
5.22 € | 1 | 17 Days | Grade 5 | 6 | 19 | 6 | 7316577092298 | 8.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Temperature range | -20 to +150 degrees |