Four point contact bearing / series MA / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ206 MA
QJ212 MA
QJ215 MA
QJ216 MA
QJ307 MA
QJ308 MA
QJ309 MA
QJ311 MA
QJ312 MA
QJ313 MA
QJ314 MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

67.56 €

1 17 Days 3062167316577295309250.0

155.04 €

1 4 Days 60110227316576632044965.0

236.68 €

1 17 Days 751302573165766321431482.0

274.12 €

1 4 Days 801402673165766321741776.0

96.19 €

1 17 Days 3580217316576632327555.0

111.45 €

1 7 Days 4090237316577013057771.0

134.31 €

1 17 Days 451002573165770285871019.00006

211.61 €

1 17 Days 551202973165766325321690.0

250.68 €

1 4 Days 601303173165766325632093.0

300.64 €

1 4 Days 651403373165766325702580.0

363.90 €

1 4 Days 701503573165770130713166.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Normal radial clearance
Design Split inner ring Groove(s) on outer ring Without groove Temperature range -30 to +150 degrees

Tech Support