Radial insert ball bearings / YAR2xx / series 2RF / HV / SKF / I.D. D(φ25, 40) (Part Numbers)

Radial insert ball bearings / YAR2xx / series 2RF / HV / SKF / I.D. D(φ25, 40)
[Specifications]
・I.D. D(φ): 25, 40
・Outer Diameter D(φ): 52, 80
・Accuracy (JIS): Grade 0

Insert bearings are based on sealed deep groove ball bearings. This variant is suitable for applications with both constant and alternating directions of rotation. It has an inner ring extended on both sides and is locked onto the shaft by tightening two (set) screws on the inner ring, making it easy to mount.

[Features]
・Designed for a constant and alternating rotation
・Quick and easy to mount onto the shaft
・Reduce noise and vibration levels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR205 -2RF/HV
YAR208 -2RF/HV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

95.30 €

1 17 Days 255234.17316571158235190.0

168.33 €

1 17 Days 408049.27316571055121593.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Stainless Steel Fixing Threaded pins
Inner ring Widened inner ring on both sides Seal Contact seals on both sides Temperature range -20 to +120 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360