Self-aligning ball bearings / double row / 2308 / C3 / 2308 EMC3 / EMC3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2308 EMC3

Part Number
2308 EMC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

201.84 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 40
Outer Diameter D(φ) 90 Width B(mm) 33 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
EAN 7316576638473 Seal None open bearing Temperature range -30 to +150 degrees
Weight(g) 990.0

Tech Support