Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1215 K.C3 |
1316 K.C3 |
1320 K.C3 |
2218 K.C3 |
2220 K.C3 |
2306 K.C3 |
2311 K.C3 |
2313 K.C3 |
2316 K.C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
114.30 € | 1 | 17 Days | 75 | 130 | 25 | 7316576605048 | 1310.0 | ||
329.02 € | 1 | 17 Days | 80 | 170 | 39 | 7316576605574 | 4080.0 | ||
719.22 € | 1 | 17 Days | 100 | 215 | 47 | 7316576605697 | 8160.0 | ||
325.80 € | 1 | 4 Days | 90 | 160 | 40 | 7316577002044 | 3136.0 | ||
510.78 € | 1 | 4 Days | 100 | 180 | 46 | 7316571482187 | 4823.0 | ||
66.62 € | 1 | 17 Days | 30 | 72 | 27 | 7316577296689 | 479.0 | ||
130.86 € | 1 | 4 Days | 55 | 120 | 43 | 7316576608773 | 2040.0 | ||
218.08 € | 1 | 4 Days | 65 | 140 | 48 | 7316577002105 | 3160.0 | ||
394.48 € | 1 | 4 Days | 80 | 170 | 58 | 7316570017793 | 5602.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |