Angular contact ball bearings / contact angle 25° / 71xxx / series ACDGA / P4 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71800 ACDGA/P4
71804 ACDGA/P4
71806 ACDGA/P4
71807 ACDGA/P4
71809 ACDGA/P4
71812 ACDGA/P4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

274.23 €

1 4 Days 1019573165743459775.0

290.83 €

1 4 Days 20327731657436635418.0

303.03 €

1 4 Days 30427731657436675026.0

308.81 €

1 4 Days 35477731657436693428.0

327.63 €

1 4 Days 45587731657436726939.0

382.90 €

1 4 Days 6078107316574367719100.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Light preload Seal None open bearing Temperature range -30 to +100 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360