Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BLRB365214 B2RS
I.D. D(mm) | 45 | Outer diameter(mm) | 75 | Width(mm) | 57 |
---|---|---|---|---|---|
Weight(g) | 890.0 | GTIN/EAN | 7316570312614 |
This page is Radial spherical plain bearings B2RS Series, part number BLRB365214 B2RS.
You can find the detail information about specifications and dimensions on part number BLRB365214 B2RS.