Radial spherical plain bearings ES Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEZM100 ES

Part Number
GEZM100 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.08 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 25.4 Outer diameter(mm) 41.27 Width(mm) 38.1
Maintenance Version requiring maintenance Seal None open bearing Weight(g) 150
GTIN/EAN 7316570291483

This page is Radial spherical plain bearings ES Series, part number GEZM100 ES.
You can find the detail information about specifications and dimensions on part number GEZM100 ES.

Tech Support