Radial spherical plain bearings ES2RS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEZ400 ES2RS

Part Number
GEZ400 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

722.63 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 101.6 Outer diameter(mm) 158.75 Width(mm) 88.9
Maintenance Version requiring maintenance Weight(g) 6919.0 GTIN/EAN 7316576612466

Tech Support