Radial spherical plain bearings TXE-2LS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEH40 TXE-2LS

Part Number
GEH40 TXE-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.55 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Outer diameter(mm) 68 Width(mm) 40
Maintenance Maintenance-free version Seal Three-lip contact seal on both sides Weight(g) 520.0
GTIN/EAN 7316571899886

This page is Radial spherical plain bearings TXE-2LS Series, part number GEH40 TXE-2LS.
You can find the detail information about specifications and dimensions on part number GEH40 TXE-2LS.

Tech Support