Rod ends E Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIL8 E

Part Number
SIL8 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.88 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 25 Width(mm) 8
Maintenance Version requiring maintenance Seal None open bearing Thread type Female thread
Weight(g) 36.0 GTIN/EAN 7316577003522

This page is Rod ends E Series, part number SIL8 E.
You can find the detail information about specifications and dimensions on part number SIL8 E.

Tech Support