Rod ends ES Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIR60 ES

Part Number
SIR60 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

421.75 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 60 Outer diameter(mm) 132 Width(mm) 44
Maintenance Version requiring maintenance Seal None open bearing Thread type Female thread
Weight(g) 6620.0 GTIN/EAN 7316577003683

This page is Rod ends ES Series, part number SIR60 ES.
You can find the detail information about specifications and dimensions on part number SIR60 ES.

Tech Support