Rod ends ES2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIL40 ES2RS

Part Number
SIL40 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

273.90 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Outer diameter(mm) 94 Width(mm) 28
Maintenance Version requiring maintenance Thread type Female thread Weight(g) 2186.0
GTIN/EAN 7316570861136

This page is Rod ends ES2RS Series, part number SIL40 ES2RS.
You can find the detail information about specifications and dimensions on part number SIL40 ES2RS.

Tech Support