Linear guideway carriages / four-row / precision class P3 / LRT1P3 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LLTHC20 LRT1P3
LLTHC25 LRT1P3
LLTHC30 LRT1P3
LLTHC35 LRT1P3
LLTHC45 LRT1P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Series Weight
(g)

100.12 €

1 4 Days 731657456550420 series470.0

127.05 €

1 4 Days 731657456911325 series747.0

171.70 €

1 4 Days 731657454152230 series1182.0

190.83 €

1 4 Days 731657456919935 series1900.0

246.40 €

1 4 Days 731657456948945 series2800.0

Loading...

  1. 1

Basic information

Ball chain Without ball chain Ball-/Roller rows Four-row Design Block carriage
Height High Length Long Manufacturer SKF
Material Steel. plastic Precision class SKF P3 Preload SKF T1 (light preload)
Temperature range -20 to +80 degrees Type of rolling elements Balls Width Slim

Tech Support