Linear guideway carriages / four-row / precision class P5 / SAT0P5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LLTHC15 SAT0P5
LLTHC25 SAT0P5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Series Weight
(g)

73.57 €

1 4 Days 731657549077515 series120.0

97.39 €

1 4 Days 731657549039325 series380.0

Loading...

  1. 1

Basic information

Ball chain Without ball chain Ball-/Roller rows Four-row Manufacturer SKF
Material Steel. plastic Temperature range -20 to +80 degrees Type of rolling elements Balls

Tech Support