Withdrawal sleeves G Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH2236 G
AH2238 G
AH2334 G
AH2338 G
AH3038 G
AH3132 G
AH3134 G
AH3136 G
AH313 G
AH314 G
AH315 G
AH3234 G
AH3238 G
AHX2314 G
AHX2315 G
AHX2324 G
AHX2326 G
AHX2328 G
AHX3222 G
AHX3224 G
AHX3226 G
AHX3230 G
AOH2356 G
AOH24056 G
AOH3044 G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

363.77 €

1 4 Days Standard version73165709766561702003420.0105

490.44 €

1 4 Days Standard version73165709084421802103770.0112

470.23 €

1 4 Days Standard version73165700513221601804850.0146

660.95 €

1 4 Days Standard version73165704604071802006090.0160

475.45 €

1 17 Days Standard version73165706163921802003127.096

395.90 €

1 4 Days Standard version73165708102191501702843.0103

411.17 €

1 4 Days Standard version73165703654811601803074.0104

501.77 €

1 4 Days Standard version73165701361281701903880.0116

80.40 €

1 17 Days Standard version73165770095486070220.042

92.44 €

1 4 Days Standard version73165770095556575256.043

68.17 €

1 4 Days Standard version73165770095627080290.045

501.88 €

1 4 Days Standard version73165709996481601804169.0134

619.96 €

1 4 Days Standard version73165706679741802005400.0145

73.27 €

1 4 Days Standard version73165707333346575395.064

90.63 €

1 17 Days Standard version73165704303257080462.068

222.15 €

1 17 Days Standard version73165711536671151301633.0105

225.75 €

1 4 Days Standard version73165705141241251401860.0115

328.26 €

1 4 Days Standard version73165705088191351502154.0125

180.08 €

1 17 Days Standard version73165704935281051201000.082

226.10 €

1 17 Days Standard version73165704699741151301221.090

225.47 €

1 4 Days Standard version73165702246411251401510.098

362.15 €

1 4 Days Standard version73165700330211451602004.0114

1,167.47 €

1 4 Days For hydraulic oil installation731657067257226030018580.0212

1,609.01 €

1 4 Days For hydraulic oil installation731657066132326030012120.0162

995.73 €

1 4 Days For hydraulic oil installation73165704476752002306409.0111

Loading...

  1. 1

Basic information

Cone 01:12 Shaft type For metric shafts

Tech Support