Linear ball bearings / stainless steel / LBBR-2LSHV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBBR8 -2LSHV6
LBBR50 -2LSHV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Series Weight
(g)
Width
(mm)

16.73 €

1 4 Days 73165714396248158 series7.024

68.20 €

1 4 Days 7316570016277506250 series180.070

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Stainless steel Seal Sealed on all sides
Temperature range -30 to +80 degrees Version Closed version

Tech Support