Linear ball bearings / stainless steel / LBBR-LSHV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBBR10 -LSHV6
LBBR16 -LSHV6
LBBR25 -LSHV6
LBBR30 -LSHV6
LBBR40 -LSHV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Series Weight
(g)
Width
(mm)

23.03 €

1 4 Days 7316571625294101710 series9.026

19.87 €

1 4 Days 7316571625362162416 series20.030

30.00 €

1 4 Days -253525 series55.040

31.14 €

1 4 Days 7316570710199304030 series83.050

45.43 €

1 4 Days 7316571626529405240 series160.060

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Stainless steel Seal Contact seal on one side
Temperature range -30 to +80 degrees Version Closed version

Tech Support