Wrapped V-belt RP Series / ISO 1813 / SPZ3000 RP (Part Numbers)

Wrapped V-belt RP Series / ISO 1813 / SPZ3000 RP
· Maintenance-free
· Powerful
· Cost-effective
· S=C Plus usable in sets
· Environmentally friendly
· Electrically conductive according to ISO 1813
· Oil-resistant
· Heat-resistant
· Dust-protected as standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPZ3000 RP

Part Number
SPZ3000 RP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.23 €

1 4 Days

Loading...

  1. 1

Basic information

Article type Wedge V-belts (DIN 7753/1) EAN 4014486081435 Weight(g) 222.0

This page is Wrapped V-belt RP Series / ISO 1813 / SPZ3000 RP , part number SPZ3000 RP.
You can find the detail information about specifications and dimensions on part number SPZ3000 RP.

Tech Support