Angular spherical plain bearings F Series (GAC25 F)

Angular spherical plain bearings  F Series GAC25 F

Product Details:

Manufacturer part number: GAC25 F

Brand: SKF

Price: 66.64

Delivery time: 4 Days


Technical Data:

I.D. D: 25 mm

Outer diameter: 47 mm

Width: 15 mm

Weight: 128.0 g

GTIN/EAN: 7316577003027


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAC25 F

Part Number
GAC25 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

66.64 €

1 4 Days 254715128.07316577003027

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::75 Maintenance Maintenance-free version Seal None open bearing

This page is Angular spherical plain bearings F Series, part number GAC25 F.
You can find the detail information about specifications and dimensions on part number GAC25 F.

Variation of this product

Part Number
GAC100 F
GAC120 F
GAC30 F
GAC35 F
GAC45 F
GAC50 F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

610.56 €

1 4 Days 100150322153.07316577107015

896.40 €

1 4 Days 120180383730.07316570682038

86.31 €

1 4 Days 305517194.07316577003034

91.88 €

1 4 Days 356218252.07316577105738

-

1 Quote 457520385.07316577027108

131.07 €

1 17 Days 508020420.07316577003058

Tech Support