Axial spherical plain bearings F Series (GX40 F)

Axial spherical plain bearings  F Series GX40 F

Product Details:

Manufacturer part number: GX40 F

Brand: SKF

Price: 250.46

Delivery time: 4 Days


Technical Data:

I.D. D: 40 mm

Outer diameter: 105 mm

Width: 32 mm

Weight: 1550.0 g

GTIN/EAN: 7316577002419


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GX40 F

Part Number
GX40 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

250.46 €

1 4 Days 40105321550.07316577002419

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::75 Maintenance Maintenance-free version Seal None open bearing

This page is Axial spherical plain bearings F Series, part number GX40 F.
You can find the detail information about specifications and dimensions on part number GX40 F.

Variation of this product

Part Number
GX17 F
GX20 F
GX30 F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

83.47 €

1 17 Days 174716152.07316577002389

87.26 €

1 4 Days 205520250.07316577733108

154.89 €

1 4 Days 307526623.07316577002402

Tech Support