Radial spherical plain bearings C Series (GE6 C)

Radial spherical plain bearings  C Series GE6 C

Product Details:

Manufacturer part number: GE6 C

Brand: SKF

Price: 14.70

Delivery time: 17 Days


Technical Data:

I.D. D: 6 mm

Outer diameter: 14 mm

Width: 6 mm

Weight: 4.0 g

GTIN/EAN: 7316577002297


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE6 C

Part Number
GE6 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

14.70 €

1 17 Days 61464.07316577002297

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None open bearing

This page is Radial spherical plain bearings C Series, part number GE6 C.
You can find the detail information about specifications and dimensions on part number GE6 C.

Variation of this product

Part Number
GE10 C
GE15 C
GE25 C
GE4 C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

15.65 €

1 12 Days 10199107316576609176

17.08 €

1 17 Days 15261227.07316576609213

28.50 €

1 17 Days 254220116.07316576609282

15.00 €

1 17 Days 41253.07316577104205

Tech Support