Radial spherical plain bearings ES Series (GE15 ES)

Radial spherical plain bearings  ES Series GE15 ES

Product Details:

Manufacturer part number: GE15 ES

Brand: SKF

Price: 16.57

Delivery time: 17 Days


Technical Data:

I.D. D: 15 mm

Outer diameter: 26 mm

Width: 12 mm

Weight: 26 g

GTIN/EAN: 7316576609220


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE15 ES

Part Number
GE15 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

16.57 €

1 17 Days 152612267316576609220

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None open bearing

This page is Radial spherical plain bearings ES Series, part number GE15 ES.
You can find the detail information about specifications and dimensions on part number GE15 ES.

Variation of this product

Part Number
GE100 ES
GE120 ES
GE160 ES
GE20 ES
GE200 ES
GE25 ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

281.13 €

1 17 Days 100150704245.07316576609503

470.15 €

1 4 Days 120180857700.07316576609541

1,372.58 €

1 17 Days 16023010513800.07316576609572

16.57 €

1 17 Days 203516637316576609268

2,554.11 €

1 4 Days 20029013027700.07316576609596

21.62 €

1 17 Days 254220113.07316576609299

Tech Support